How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AB: | 6.76 |
| L: | 10.88 in | AA: | 15.19 |
| U: | 1.25 in | V: | 4.26 in |
| G: | 3.63 | BE1: | 0.5 in |
| AG: | 10.5 | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | BF: | 0.53 |
| L1: | 14.86 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| T: | 3.438 | AJ: | 7.25 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 11.3 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

