How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| L: | 10.88 in | BF: | 0.53 |
| L1: | 14.86 in | BE1: | 0.5 in |
| AA: | 15.19 | D: | 4.88 |
| U: | 1.25 in | G: | 3.63 |
| AB: | 6.76 | AJ: | 7.25 |
| P: | 4.62 in | AK: | 8.5 |
| BD: | 9 | I: | 7.5 in |
| H: | 0.53 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| AE2: | 0.97 | V: | 4.26 in |
Technical Specifications
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Assembly: | YFC-1 |
| Output Key: | 7/8 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

