How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | AB: | 6.76 |
| G: | 3.63 | U: | 1.25 in |
| AJ: | 7.25 | LL: | 5.25 in |
| V: | 4.26 in | BD: | 9 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AF: | 0.38 |
| BE1: | 0.5 in | L: | 10.88 in |
| I: | 7.5 in | P: | 4.62 in |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.97 | D: | 4.88 |
Technical Specifications
| Assembly: | YFC-1 | Bore Code: | 55 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 11.3 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

