How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BF: | 0.53 |
| AJ: | 7.25 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| LL: | 5.25 in | G: | 3.63 |
| AF: | 0.38 | L1: | 14.86 in |
| T: | 3.438 | BD: | 9 |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | U: | 1.25 in |
| I: | 7.5 in | AK: | 8.5 |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 9.38 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Ratio Range: | 25:1 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

