How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | AJ: | 7.25 |
| P: | 4.62 in | LL: | 5.25 in |
| BD: | 9 | D: | 4.88 |
| AE2: | 0.97 | H: | 0.53 in |
| G: | 3.63 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 3.438 | AG: | 10.5 |
| AK: | 8.5 | I: | 7.5 in |
| L: | 10.88 in | U: | 1.25 in |
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.76 | BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 8.04 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 7/8 X 4.00 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

