How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 3.63 |
| AG: | 10.5 | T: | 3.438 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | LL: | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| U: | 1.25 in | AF: | 0.38 |
| AA: | 15.19 | BE1: | 0.5 in |
| L1: | 14.86 in | AE2: | 0.97 |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Ratio: | 40:1 | Series Code: | OE |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 6.29 |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

