How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AJ: | 7.25 |
| AF: | 0.38 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | AA: | 15.19 |
| AB: | 6.76 | AK: | 8.5 |
| LL: | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | H: | 0.53 in |
| T: | 3.438 | AG: | 10.5 |
| AE2: | 0.97 | BF: | 0.53 |
| L1: | 14.86 in | V: | 4.26 in |
| G: | 3.63 | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | No. of Gear Reductions: | Single |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 1 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

