How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BD: | 9 |
| LL: | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| AJ: | 7.25 | L: | 10.88 in |
| I: | 7.5 in | T: | 3.438 |
| AA: | 15.19 | V: | 4.26 in |
| AE2: | 0.97 | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| G: | 3.63 | L1: | 14.86 in |
| AG: | 10.5 | D: | 4.88 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 250TC |
| Bore Code: | 55 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.29 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

