How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 15.19 |
| I: | 7.5 in | U: | 1.25 in |
| L1: | 14.86 in | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
| AG: | 10.5 | T: | 3.438 |
| V: | 4.26 in | AE2: | 0.97 |
| BD: | 9 | LL: | 5.25 in |
| AF: | 0.38 | BF: | 0.53 |
| AK: | 8.5 | D: | 4.88 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | G: | 3.63 |
Technical Specifications
| Bore Code: | 55 | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Ratio: | 5:1 | Assembly: | YFC-1 |
| Output RPM: | 341 | Output Key: | 7/8 X 4.00 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

