How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 7.5 in |
| G: | 3.63 | BD: | 9 |
| H: | 0.53 in | U: | 1.25 in |
| L: | 10.88 in | AG: | 10.5 |
| AK: | 8.5 | V: | 4.26 in |
| AA: | 15.19 | D: | 4.88 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| T: | 3.438 | L1: | 14.86 in |
| LL: | 5.25 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Output RPM: | 341 | Motor Frame Size: | 250TC |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Ratio Range: | 5:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

