How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.38 | G: | 3.63 |
| LL: | 5.25 in | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| I: | 7.5 in | AE2: | 0.97 |
| AJ: | 7.25 | U: | 1.25 in |
| BF: | 0.53 | AK: | 8.5 |
| T: | 3.438 | AA: | 15.19 |
| L: | 10.88 in | P: | 4.62 in |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.14 |
| Output Diameter (in): | 3.438 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Gear Type: | Worm |
| Output RPM: | 35 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

