How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | BD: | 9 |
| AF: | 0.38 | I: | 7.5 in |
| BF: | 0.53 | U: | 1.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| BE1: | 0.5 in | D: | 4.88 |
| P: | 4.62 in | L: | 10.88 in |
| AG: | 10.5 | T: | 3.438 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AK: | 8.5 |
| G: | 3.63 | AB: | 6.76 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Ratio Range: | 50:1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 5.14 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

