How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | G: | 3.63 |
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 3.438 |
| L: | 10.88 in | AK: | 8.5 |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | I: | 7.5 in |
| LL: | 5.25 in | AJ: | 7.25 |
| L1: | 14.86 in | AG: | 10.5 |
| V: | 4.26 in | U: | 1.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Ratio: | 60:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Output RPM: | 29.2 |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Bore Code: | 55 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

