How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BD: | 9 |
| V: | 4.26 in | T: | 3.438 |
| AK: | 8.5 | LL: | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | BF: | 0.53 |
| L: | 10.88 in | AF: | 0.38 |
| BE1: | 0.5 in | G: | 3.63 |
| AE2: | 0.97 | U: | 1.25 in |
| L1: | 14.86 in | AA: | 15.19 |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 3.438 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

