How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AG: | 10.5 |
| L1: | 14.86 in | AE2: | 0.97 |
| V: | 4.26 in | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 15.19 |
| LL: | 5.25 in | BD: | 9 |
| P: | 4.62 in | AK: | 8.5 |
| G: | 3.63 | L: | 10.88 in |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | AB: | 6.76 |
| T: | 3.438 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 24 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Housing Material: | Cast Iron | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

