How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 9 |
| AB: | 6.76 | AG: | 10.5 |
| I: | 7.5 in | L1: | 14.86 in |
| AE2: | 0.97 | P: | 4.62 in |
| L: | 10.88 in | D: | 4.88 |
| LL: | 5.25 in | U: | 1.25 in |
| AF: | 0.38 | AK: | 8.5 |
| T: | 3.438 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 24 |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Bore Code: | 55 | Model Code: | 52YFC |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

