How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| AB: | 6.76 | BF: | 0.53 |
| I: | 7.5 in | LL: | 5.25 in |
| AJ: | 7.25 | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.97 |
| AF: | 0.38 | AK: | 8.5 |
| BE1: | 0.5 in | T: | 3.438 |
| D: | 4.88 | AA: | 15.19 |
| U: | 1.25 in | BD: | 9 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | L1: | 14.86 in |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 80:1 | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

