How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L1: | 14.86 in |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| T: | 3.438 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| U: | 1.25 in | AA: | 15.19 |
| P: | 4.62 in | BE1: | 0.5 in |
| AB: | 6.76 | AK: | 8.5 |
| AG: | 10.5 | BD: | 9 |
| L: | 10.88 in | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.97 |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Bore Code: | 55 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3.438 in |
| Output RPM: | 21.9 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

