How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.438 | AJ: | 5.88 |
| G: | 3.63 | AB: | 6.76 |
| LM: | 13.21 | AK: | 4.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.41 |
| BE: | 0.38 in | BD: | 5.88 |
| AF: | 0.38 | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
| U: | 1.25 in | P: | 4.62 in |
| H: | 0.53 in | D: | 4.88 |
Technical Specifications
| Bore Code: | 55 | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 175 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

