How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | BD: | 5.88 |
| BF: | 0.41 | I: | 7.5 in |
| P: | 4.62 in | BE: | 0.38 in |
| T: | 3.438 | LM: | 13.21 |
| H: | 0.53 in | AE2: | 0.97 |
| G: | 3.63 | L: | 10.88 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AG: | 10.5 |
| U: | 1.25 in | D: | 4.88 |
| AA: | 15.19 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 175 | Model Code: | 52YFC |
| Ratio Range: | 10:1 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Bore Code: | 55 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 7/8 X 4.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

