How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 4.5 |
| V: | 4.26 in | L: | 10.88 in |
| AG: | 10.5 | H: | 0.53 in |
| AA: | 15.19 | BD: | 5.88 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | P: | 4.62 in |
| AF: | 0.38 | I: | 7.5 in |
| U: | 1.25 in | BF: | 0.41 |
| T: | 3.438 | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| AJ: | 5.88 | LM: | 13.21 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 52YFC | Series Code: | OE |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 55 |
| Ratio: | 100:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

