How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BD: | 5.88 |
| BE: | 0.38 in | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| BF: | 0.41 | AG: | 10.5 |
| AB: | 6.76 | T: | 3.438 |
| AA: | 15.19 | AE2: | 0.97 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | LM: | 13.21 |
| U: | 1.25 in | AJ: | 5.88 |
| LL: | 5.25 in | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.07 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Output Diameter (in): | 3.438 in | Bore Code: | 55 |
| Output Key: | 7/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

