How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BD: | 5.88 |
| L: | 10.88 in | D: | 4.88 |
| I: | 7.5 in | AG: | 10.5 |
| AB: | 6.76 | LL: | 5.25 in |
| G: | 3.63 | AJ: | 5.88 |
| AE2: | 0.97 | T: | 3.438 |
| AF: | 0.38 | P: | 4.62 in |
| AA: | 15.19 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| BE: | 0.38 in | LM: | 13.21 |
| V: | 4.26 in | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Output RPM: | 117 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Bore Code: | 55 | Motor Frame Size: | 56C |
| Model Code: | 52YFC | Ratio Range: | 15:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 14.3 |
| Gear Type: | Worm | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

