How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BE: | 0.38 in |
| G: | 3.63 | H: | 0.53 in |
| AK: | 4.5 | AE2: | 0.97 |
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | D: | 4.88 |
| T: | 3.438 | LM: | 13.21 |
| AB: | 6.76 | AJ: | 5.88 |
| AF: | 0.38 | LL: | 5.25 in |
| L: | 10.88 in | AG: | 10.5 |
| P: | 4.62 in | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Bore Code: | 55 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.3 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

