How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AE2: | 0.97 | BF: | 0.41 |
| AG: | 10.5 | AA: | 15.19 |
| AK: | 4.5 | I: | 7.5 in |
| AB: | 6.76 | U: | 1.25 in |
| G: | 3.63 | BD: | 5.88 |
| L: | 10.88 in | LL: | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| T: | 3.438 | LM: | 13.21 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.38 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Motor Frame Size: | 56C | Output Diameter (in): | 3.438 in |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Bore Code: | 55 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

