How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AB: | 6.76 | BD: | 5.88 |
| AA: | 15.19 | U: | 1.25 in |
| AG: | 10.5 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 5.25 in | V: | 4.26 in |
| L: | 10.88 in | AJ: | 5.88 |
| T: | 3.438 | H: | 0.53 in |
| AE2: | 0.97 | I: | 7.5 in |
| D: | 4.88 | G: | 3.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Ratio: | 25:1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

