How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| AE2: | 0.97 | AA: | 15.19 |
| BF: | 0.41 | U: | 1.25 in |
| V: | 4.26 in | BD: | 5.88 |
| LM: | 13.21 | G: | 3.63 |
| BE: | 0.38 in | T: | 3.438 |
| AK: | 4.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| LL: | 5.25 in | AG: | 10.5 |
| H: | 0.53 in | D: | 4.88 |
| L: | 10.88 in | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 1 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Output Diameter (in): | 3.438 in | Output RPM: | 70 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

