How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AF: | 0.38 |
| T: | 3.438 | U: | 1.25 in |
| H: | 0.53 in | AA: | 15.19 |
| P: | 4.62 in | AJ: | 5.88 |
| L: | 10.88 in | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| LM: | 13.21 | BD: | 5.88 |
| D: | 4.88 | LL: | 5.25 in |
| V: | 4.26 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| I: | 7.5 in | AB: | 6.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Bore Code: | 55 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 8.04 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 7/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

