How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | P: | 4.62 in |
| AF: | 0.38 | BD: | 5.88 |
| AK: | 4.5 | AG: | 10.5 |
| AJ: | 5.88 | AE2: | 0.97 |
| AA: | 15.19 | LL: | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| LM: | 13.21 | G: | 3.63 |
| AB: | 6.76 | T: | 3.438 |
| BF: | 0.41 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| U: | 1.25 in | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.29 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Bore Code: | 55 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Key: | 7/8 X 4.00 | Service Factor: | 1 |
| Model Code: | 52YFC | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

