How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | AB: | 6.76 |
| D: | 4.88 | V: | 4.26 in |
| AE2: | 0.97 | H: | 0.53 in |
| T: | 3.438 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| U: | 1.25 in | AA: | 15.19 |
| BF: | 0.41 | P: | 4.62 in |
| I: | 7.5 in | L: | 10.88 in |
| G: | 3.63 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 40:1 |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.29 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Bore Code: | 55 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

