How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | I: | 7.5 in |
| AA: | 15.19 | LM: | 13.21 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.38 | T: | 3.438 |
| AG: | 10.5 | G: | 3.63 |
| BF: | 0.41 | D: | 4.88 |
| AK: | 4.5 | AE2: | 0.97 |
| BE: | 0.38 in | P: | 4.62 in |
| LL: | 5.25 in | U: | 1.25 in |
| L: | 10.88 in | AB: | 6.76 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3.438 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 40:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 55 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

