How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BE: | 0.38 in |
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | AB: | 6.76 |
| L: | 10.88 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| T: | 3.438 | LM: | 13.21 |
| AJ: | 5.88 | U: | 1.25 in |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Bore Code: | 55 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

