How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AB: | 6.76 |
| D: | 4.88 | LM: | 13.21 |
| BD: | 5.88 | AK: | 4.5 |
| U: | 1.25 in | LL: | 5.25 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| AF: | 0.38 | T: | 3.438 |
| AJ: | 5.88 | AE2: | 0.97 |
| L: | 10.88 in | V: | 4.26 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Bore Code: | 55 | Output RPM: | 35 |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

