How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| G: | 3.63 | AK: | 4.5 |
| AB: | 6.76 | D: | 4.88 |
| L: | 10.88 in | H: | 0.53 in |
| P: | 4.62 in | LL: | 5.25 in |
| V: | 4.26 in | T: | 3.438 |
| BD: | 5.88 | BE: | 0.38 in |
| U: | 1.25 in | AE2: | 0.97 |
| AJ: | 5.88 | AA: | 15.19 |
| I: | 7.5 in | AF: | 0.38 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Key: | 7/8 X 4.00 | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.14 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3.438 in |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

