How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | U: | 1.25 in |
| AK: | 4.5 | LM: | 13.21 |
| AG: | 10.5 | T: | 3.438 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | P: | 4.62 in |
| BE: | 0.38 in | D: | 4.88 |
| L: | 10.88 in | BD: | 5.88 |
| V: | 4.26 in | AE2: | 0.97 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Key: | 7/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Bore Code: | 55 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 4.27 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

