How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | AG: | 10.5 |
| LM: | 13.21 | LL: | 5.25 in |
| BE: | 0.38 in | V: | 4.26 in |
| U: | 1.25 in | L: | 10.88 in |
| AK: | 4.5 | AA: | 15.19 |
| T: | 3.438 | BF: | 0.41 |
| AJ: | 5.88 | G: | 3.63 |
| AF: | 0.38 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series Code: | OE |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3.438 in | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

