How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 15.19 |
| L: | 10.88 in | BE: | 0.38 in |
| LL: | 5.25 in | T: | 3.438 |
| P: | 4.62 in | V: | 4.26 in |
| AJ: | 5.88 | LM: | 13.21 |
| U: | 1.25 in | D: | 4.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| AB: | 6.76 | BD: | 5.88 |
| H: | 0.53 in | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 3.438 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 4.27 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

