How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | AA: | 15.19 |
| P: | 4.62 in | AJ: | 5.88 |
| H: | 0.53 in | T: | 3.438 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| U: | 1.25 in | V: | 4.26 in |
| LL: | 5.25 in | BE: | 0.38 in |
| AG: | 10.5 | L: | 10.88 in |
| BF: | 0.41 | LM: | 13.21 |
| AE2: | 0.97 | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 233 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output Diameter (in): | 3.438 in |
| Bore Code: | 55 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

