How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| D: | 4.88 | BF: | 0.41 |
| AJ: | 5.88 | H: | 0.53 in |
| T: | 3.438 | AE2: | 0.97 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | BD: | 5.88 |
| AB: | 6.76 | AK: | 4.5 |
| I: | 7.5 in | LM: | 13.21 |
| AA: | 15.19 | U: | 1.25 in |
| AG: | 10.5 | L: | 10.88 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Assembly: | YFC-1 | Model Code: | 52YFC |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 55 | Series Code: | OE |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Input Diameter (in): | 1.25 in |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

