How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| AJ: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | BF: | 0.41 |
| H: | 0.53 in | AB: | 6.76 |
| AF: | 0.38 | G: | 3.63 |
| D: | 4.88 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LM: | 13.21 | T: | 3.438 |
| AG: | 10.5 | LL: | 5.25 in |
| BE: | 0.38 in | AA: | 15.19 |
| AK: | 4.5 | U: | 1.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.438 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output RPM: | 21.9 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Ratio Range: | 80:1 |
| Bore Code: | 55 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

