How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 10.5 |
| I: | 7.5 in | AE2: | 0.97 |
| T: | 3.438 | V: | 4.26 in |
| AB: | 6.76 | LM: | 13.21 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | D: | 4.88 |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | LL: | 5.25 in |
| U: | 1.25 in | G: | 3.63 |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 7/8 X 4.00 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.91 | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 55 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

