How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 5.88 |
| V: | 4.26 in | G: | 3.63 |
| LL: | 5.25 in | AA: | 15.19 |
| LM: | 13.21 | BD: | 5.88 |
| P: | 4.62 in | H: | 0.53 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 6.76 | I: | 7.5 in |
| T: | 2 | AF: | 0.38 |
| AE2: | 0.97 | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Output RPM: | 175 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Model Code: | 52YFC |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 140TC |
| Bore Code: | 32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

