How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| G: | 3.63 | I: | 7.5 in |
| AK: | 4.5 | T: | 2 |
| LL: | 5.25 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.41 |
| BD: | 5.88 | AF: | 0.38 |
| AG: | 10.5 | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | BE: | 0.38 in |
| LM: | 13.21 | P: | 4.62 in |
Technical Specifications
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

