How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| AB: | 6.76 | AE2: | 0.97 |
| P: | 4.62 in | BE: | 0.38 in |
| LM: | 13.21 | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | BD: | 5.88 |
| BF: | 0.41 | D: | 4.88 |
| AK: | 4.5 | AG: | 10.5 |
| U: | 1.25 in | T: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Motor Frame Size: | 140TC | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 11.3 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Bore Code: | 32 | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

