How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | U: | 1.25 in |
| P: | 4.62 in | AJ: | 5.88 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| BE: | 0.38 in | AB: | 6.76 |
| T: | 2 | V: | 4.26 in |
| BF: | 0.41 | LL: | 5.25 in |
| AE2: | 0.97 | LM: | 13.21 |
| BD: | 5.88 | I: | 7.5 in |
| AK: | 4.5 | AF: | 0.38 |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 140TC | Ratio Range: | 25:1 |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.38 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

