How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| AB: | 6.76 | AF: | 0.38 |
| LM: | 13.21 | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.97 |
| AA: | 15.19 | T: | 2 |
| AJ: | 5.88 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BE: | 0.38 in | G: | 3.63 |
| V: | 4.26 in | U: | 1.25 in |
| L: | 10.88 in | BD: | 5.88 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 9.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

