How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| AK: | 4.5 | BD: | 5.88 |
| AE2: | 0.97 | H: | 0.53 in |
| AB: | 6.76 | BE: | 0.38 in |
| G: | 3.63 | BF: | 0.41 |
| I: | 7.5 in | AJ: | 5.88 |
| T: | 2 | U: | 1.25 in |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Output Diameter (in): | 2 in | Ratio: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 8.04 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

