How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 6.76 | P: | 4.62 in |
| LM: | 13.21 | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| AF: | 0.38 | I: | 7.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| BF: | 0.41 | AG: | 10.5 |
| T: | 2 | AA: | 15.19 |
| V: | 4.26 in | U: | 1.25 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.04 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

