How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | G: | 3.63 |
| D: | 4.88 | H: | 0.53 in |
| AB: | 6.76 | U: | 1.25 in |
| T: | 2 | L: | 10.88 in |
| BD: | 5.88 | P: | 4.62 in |
| I: | 7.5 in | AK: | 4.5 |
| AA: | 15.19 | BF: | 0.41 |
| AG: | 10.5 | V: | 4.26 in |
| AF: | 0.38 | AJ: | 5.88 |
| BE: | 0.38 in | LL: | 5.25 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Motor Frame Size: | 140TC |
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 32 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

