How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | AA: | 15.19 |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| U: | 1.25 in | I: | 7.5 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 4.26 in | T: | 2 |
| L: | 10.88 in | BE: | 0.38 in |
| AF: | 0.38 | D: | 4.88 |
| BD: | 5.88 | AB: | 6.76 |
| BF: | 0.41 | AG: | 10.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Bore Code: | 32 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

